IESNA:LM-63-2002
[TEST]P1055325
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]676
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
447.1 442.3 440.4 437 432.5 426.9 419.4 411.6 402.6 392.5
380.6 369 355.9 342.8 329 314.8 300.2 285.2 269.9 253.5
238.1 221.7 205.2 189.2 172.7 155.9 139.1 121.5 104.3 87.5
69.9 54.6 40 26.5 13.8 4.5 0
447.1 449.7 446.7 441.5 432.9 420.9 406.7 392.2 374.6 357.8
339.8 321.5 301.7 281.5 260.9 240.8 220.6 200.8 181.7 162.6
144.3 126.4 109.2 92.7 79.6 69.2 59.4 50.1 41.9 34
27.3 21.3 15.7 10.8 6.7 3 0
447.1 444.5 438.9 425.8 407.1 388 366 342.4 316.6 290.8
263.9 238.1 213.1 189.9 168.6 148.4 127.9 113.6 103.2 93.1
83 74.8 66.9 59.4 53.1 47.1 41.1 35.9 31 26.2
21.3 17.2 13.5 9.7 6 3 0
447.1 444.5 433.3 413.8 391.4 364.5 336.1 305.1 274 244.1
215.3 189.9 165.6 142.4 125.6 114.4 103.6 94.6 85.2 77.4
70.3 63.9 57.9 52.3 47.1 42.2 37.4 32.9 28.4 24.3
20.2 16.4 12.7 9.3 6 3 0
447.1 445.6 434.8 413.5 387.7 358.9 327.1 292.7 259.8 229.2
200 174.2 149.2 130.1 118.5 108 98.7 90.1 81.5 74
67.7 61.7 56.1 50.8 45.6 40.7 36.3 32.2 27.7 23.6
19.8 16.1 12.3 9 5.6 2.6 0
